CAD model selection
JB161608
Company
Tempa Pano
Description
JB - Wall Mounted Enclosures
Bill of material
JB161608
OC
ORDER CODE
JB161608
A
Width
160
mm
B
Height
160
mm
C
Length
80
mm
IP
IP Rating
IP55
MATERIAL
Material
Mild Sheet Steel (EN10130 DC01)
FINISH
Surface Finish
RAL7035w Powder Coating
LINK
Data Sheet
http://www.tempapano.com/en/jb/
Previews
Download CAD models