??
CAD model selection
BKP402012
HELP_VARIABLE
Company
Tempa Pano
Description
BKP - Wall Mounted Enclosures
Bill of material
BKP402012
OC
ORDER CODE
A
Width
mm
B
Height
mm
C
Length
120 mm
IP
IP Rating
IP65
MATERIAL
Material
Mild Sheet Steel (EN10130 DC01)
FINISH
Surface Finish
RAL7035w Powder Coating
LINK
Data Sheet
http://www.tempapano.com/en/bkp/
Previews
3D
Dimension
2D
Download CAD models