CAD model selection
MS131081840
Company
Tempa Pano
Description
MS - Floor Standing Enclosure
Bill of material
MS131081840
OC
ORDER CODE
MS131081840
A
Width
800
mm
B
Height
1800
mm
C
Depth
400
mm
IP
IP Rating
IP65
MATERIAL
Material
Mild Sheet Steel (EN10130 DC01)
FINISH
Surface Finish
RAL7035w Powder Coating
DRW
PDF Technical drawing condition
2
LINK
Data Sheet
http://www.tempapano.com/en/MS/
Previews
3D
Dimension
2D
Download CAD models