CAD model selection
SSETS110081230
Company
Tempa Pano
Description
SSETS - Wall Mounted Enclosures
Bill of material
SSETS110081230
OC
ORDER CODE
SSETS110081230
A
Width
800
mm
B
Height
1200
mm
C
Length
300
mm
IP
IP Rating
IP66
MATERIAL
Material
Stainless Sheet Steel 304L (EN10088 1.4307)
FINISH
Surface Finish
Scotch-brite brushed
LINK
Data Sheet
http://www.tempapano.com/en/ssets/
Previews
3D
Dimension
2D
Download CAD models